I have a Generac Generator installed by Alternate Power Solutions in W. Palm Beach, FloridaI am very pleased with the whole house generator and also had one installed at my country club.  The service contract through Alternate Power Solutions is excellent.  They are available 24/7, reasonably priced and dependable.  When a hurricane is a threat they make sure I am up and running and handle customers even if they need to work at night or weekends.