BatteriesCold WeatherEnclosureLoad Management / Switches | Maintenance Kits |Remote Monitoring
   
 Scheduled Maintenance Kits   8-150 kW 
Liquid cooled maint kit

A scheduled maintenance program ensures the generator system is always in top operating condition and warranty requirements are being met. Generac's scheduled maintenance kits provide all the hardware necessary to perform complete routine maintenance on a Generac automatic standby generator. Oil must be purchased separately based upon manufacturer recommendations listed below. Maintenance is recommended at every 200 hours or 2 years.
Kit contents may vary by model.

Kits Include:

  • Air Filter
  • Oil Filter
  • Spark Plugs
  • Oil Funnel
  • Chamois
  • Reminder Sticker
 
 

Model # 6003
CorePower Scheduled Maintenance Kit Spec Sheet 

 
 

Model # 5662 / 5663 / 5664 / 5665
8 - 20 kW Scheduled Maintenance Kit Spec Sheet

 
 Model # 5655 / 5656 / 5658 / 5984 / 5985 / 5660
22 - 150 kW Scheduled Maintenance Kit Spec Sheet
 
   
  Conversion  Kits   7 kW  
EcoGen-240V-Breaker

 As off-grid energy systems continue to grow in size and capacity, it is becoming more common to have a 240V instead of 120V only. This conversion kit allows the EcoGen to be converted easily from a 120V system to a 240V system and still maintain a full 6kW output.

 
 

 Model 006016-0
EcoGen Conversion Kit Spec Sheet