R-Series Digital Controllers
The R-Series Digital Controller with built-in governor control and voltage regulator monitors utility voltage, oversees transfer switch operation and controls the Quiet-Test™ low speed exercise feature. LED indicator lights display system status and faults such as overcrank, overspeed, high coolant temperature, low coolant level, low oil pressure, and low battery voltage.
Should a critical fault occur, our solid-state sensing and starting control automatically shuts down the engine, disconnects the starter motor and prevents re-engagement. The system also provides cyclic cranking for improved starting reliability and cranking termination for starter motor protection.PowerManager® H-100 Controller
The PowerManager H-100 Digital Controller is not only ahead of the competition, it's ahead of it's time. With 32-bit processing power, this advanced controller integrates multiple functions including two-way communication with the automatic transfer switch, isochronous engine speed control and automatic voltage regulation with over-voltage protection and variable voltage/frequency settings. Two, 4-line x 20-character LCD displays keep the operator well informed of all vital functions, including alternator frequency, kW, kVA, power factor and three phase voltage.
This innovative digital controller comes equipped with Ethernet, RS232 and RS485 communication ports and is capable of remote monitoring with the addition of an optional modem and GenLink software. With additional features such as built-in PLC functions for user inputs and outputs, data logging, trending and automatic service reminders, it's easy to see why the PowerManager H-100 is at the head of its class.