QuietSource Series 27kW Generator QuietSource 27kW product

Keep your power and the peace with the QuietSource 27 kW. Packing a lot of power into a smaller footprint with less noise, ideal applications include larger homes, gas stations, restaurants and other small businesses.

Powerful low-speed, liquid cooled engine is engineered to run at only 1800 rpm for a substantially quieter generator, consuming less fuel and giving both the engine and alternator a longer life. Packs more power into a smaller footprint than air-cooled models.

Generac's Nexus™ Controller is the most comprehensive available. The dual line, tri-lingual LCD display allows for easy monitoring and management of generator functions.

Quiet-Test™ mode for a weekly self-test that runs quieter than other brands. Patented, programmable feature validates proper operation. Runs at lower RPM for reduced noise, less fuel consumption and fewer emissions.

Standard aluminum, all-weather enclosure provides the ultimate protection from the elements. Aluminum’s corrosion resistance prolongs the life of your generator and is recommended for salt-air, coastal locations.

Clean burning, continuous fuel choice of LP or natural gas.

Neutral styling, color and small footprint fits unobtrusively into landscaping.

USA Engineered & Built Logo
Spec Sheet 27 kW

Download Generac's standard 2-year warranty.