Generac Power Systems -EZ Switch
EZ switch product title EZ title
Generac’s EZ Switch™ is an automatic transfer switch and distributed load center that backs up selected circuits for essential circuit coverage. Pre-wired for the easiest and least expensive installation on the market, they are an excellent value when whole house coverage is unnecessary.
  • Available in 10, 12, 14 or 16 circuits
  • 30 ft. pre-wired conduit connects transfer switch to external box
  • 2 ft. pre-wired conduit for moving circuits from the main panel to the transfer switch
  • Pre-wired external connection box with weatherproof conduit for generator connections
  • NEMA 1 enclosure