Standard RTS transfer switches feature NEMA 3R enclosures for indoor or outdoor use. - 100 - 800 Amp, 3Ø, non-service rated
- 600 - 800 Amp, 1Ø, non-service rated
- Nema 3R rated rugged steel enclosures
- Designed to operate with the digital control on air-cooled generators and the Generac R200 or Nexus controller used on liquid-cooled QT series gaseous generators from 22- 150 kW
100 - 400 Spec Sheet | 600 - 800 Spec Sheet
|