More coverage with less generator.
Gain up to complete power protection without a substantial increase in investment through smart power management. If it is unlikely all electric devices or appliances need to be on at the same time (usually they don’t), a smaller generator paired with a Generac Nexus™ load management transfer switch provides complete circuit coverage through a managed power solution. The process is simple - non-essential circuits are shed to eliminate overload when the generator approaches maximum capacity, and are then cycled back on when essential circuits are satisfied.