Generac Power Systems -Nexus LTS
Nexus LTS Transfer Switch Nexus LTS Title
Get more coverage from a smaller generator paired with the load shedding capabilities of the Nexus™ LTS transfer switch, the answer when more than six large loads need to be managed.

The Nexus LTS is designed to allow for the most efficient use of the generator by monitoring and managing the backed up essential and non-essential circuits. If the generator approaches overload condition, the non-essential circuits are cycled off, allowing essential circuits to remain powered. It features a built-in, 16-circuit priority load center, a main contactor that protects the essential circuits and a secondary contactor that protects non-essential circuits.

  • 200 Amp
  • Service-entrance rated
  • Aluminum NEMA 3R outdoor-rated enclosure has a side-opening hinged cover.

Spec sheet