Generac Power Systems - Industrial Diesel Generators
Single genset Diesel genset

Diesel Power for Demanding Industrial Applications
For industry, power failure is not an option. Generac industrial diesel gensets are custom configured to meet the specific requirements of each application. Heavy duty engines have proven their performance and reliability in industrial applications.

Major components are designed and manufactured by Generac in a vertically integrated environment, ensuring the highest reliability standards.

Easily serviced by any qualified diesel technician.

National industrial dealer network of factory-certified technicians with expertise in everything from system design to diagnostics and repairs.

24/7 emergency response, warranty service and scheduled preventive maintenance programs.

Readily available replacement parts and maintenance items.

                                    Diesel gensets up to 600 kW

                                   Bi-Fuel systems up to 600 kW

                                   Modular Power Systems (MPS)up to 9000 kW

                                    Gemini systems up to 7000 kW

What size gensets are available and what are my fuel options?
Diesel models range from 10 kW to 600 kW.
Gaseous models range from 18 kW to 300 kW.
A Bi-Fuel option is available on selected models.

Can Generac gensets be integrated with my building management system
The PowerManager® G-100 features integrated PLC functions and numerous I/Os that make it easy to customize controls and link directly with facilities management systems. Two Modbus RS 485 ports accommodate controller-to-annunciator or building management system communications.

Can I monitor the system's performance from a remote location?
An optional Ethernet modem with an RS232 port provides remote computer interface using our GenLink® software. Connected PCs display continuously updated information about the generator's operating condition. Input values and operational parameters can be easily viewed using point-and-click menus and status screens. Valuable information such as generator usage data, alarm history and predictive maintenance reminders are easily accessible.

If an alarm occurs, it is immediately displayed on connected remote computers, and the PowerManager control panel can be programmed to immediately send out a call to both the user's and your Generac dealer's pagers or cell phones. The dealer can use GenLink to remotely diagnose the problem, modify parameters to minimize the impact and immediately dispatch a service truck with the necessary parts to quickly correct the situation.

How many automatic transfer switches can be used in a single system?
There is no limit on the number of open transition, closed transition or bypass isolation switches that can be used within a system. Only one soft load switch can be used.

Can the PowerManager G-100 controller interface with third party transfer switches?
Yes, provided that the switches have a two-wire start, and can be inhibited by the controller from switching to the emergency position until adequate generator power has come onto the generator bus.

If I purchase a single standby generator, can I add units later and convert to a Modular Power System?
No. The G-100 controller will not interface with the control system for a Modular Power System. If you think you might need to expand capacity in the future, you should purchase a single MPS genset with the PowerManager G-200 controller.

Power RatingModelEngine
10 kWSD0102.4DT KMC/Generac
15 kWSD0152.4DT KMC/Generac
20 kWSD0202.4DT KMC/Generac
25 kWSD0252.4DT KMC/Generac
30 kWSD0302.4DT KMC/Generac
35 kWSD0354.5DT FPT 
40 kWSD0404.5DT FPT
50 kWSD0504.5DT FPT
60 kWSD0604.5DT FPT
80 kWSD0804.5DTA FPT
100 kWSD1006.7DTA FPT
130 kWSD1306.7DTA FPT
150 kWSD1506.7DTA  FPT
175 kWSD1756.7DTA  FPT
200 kWSD2008.7DTA FPT
230 kWSD2308.7DTA FPT
250 kWSD2508.7DTA FPT
275 kWSD27510.3DTA
300 kWSD30010.3DTA
350 kWSD35012.9DTA
400 kWSD40013.0DTA Volvo
500 kW SD50016.0DTA
500 kWSD50018.0DTA
600 kWSD60022.0DTA
230 kW (export only)SD23012.0DTA
250 kW (export only)SD25012.0DTA
275 kW (export only)SD27512.0DTA
300 kW (export only)SD30012.0DTA
375 kW (export only)SD37512.0DTA
   
   
   
   
Warranty TypeWarranty Coverage
Standard2 Year Basic 
Optional2 Year Comprehensive 
Optional5 Year Basic 
Optional5 Year Comprehensive 
Bulletins:
California Emission Control Warranty Statement  
See your industrial dealer for details.