Generac Power Systems - Gaseous Generators
gaseous industrial gaseous generator

Gaseous Power for Demanding Industrial Applications
For industry, power failure is not an option. The first 2009 EPA certified units in the industry, Generac industrial gaseous gensets are custom configured to meet the specific requirements of each application. Heavy duty engines have proven their performance and reliability in industrial applications.

Major components are designed and manufactured by Generac in a vertically integrated environment, ensuring the highest reliability standards.

Easily serviced by any qualified diesel technician.

National industrial dealer network of factory-certified technicians with expertise in everything from system design to diagnostics and repairs.

24/7 emergency response, warranty service and scheduled preventive maintenance programs.

Readily available replacement parts and maintenance items.

                                    Gaseous gensets up to 300 kW

                                   Bi-Fuel systems up to 600 kW

                                   Modular Power Systems (MPS) up to 9000 kW

What size gensets are available and what are my fuel options?
Diesel models range from 10 kW to 600 kW.
Gaseous models range from 18 kW to 300 kW.
A Bi-Fuel option is available on selected models.

Can Generac gensets be integrated with my building management system?
The PowerManager® G-100 features integrated PLC functions and numerous I/Os that make it easy to customize controls and link directly with facilities management systems. Two Modbus RS 485 ports accommodate controller-to-annunciator or building management system communications.

Can I monitor the system's performance from a remote location?
An optional Ethernet modem with an RS232 port provides remote computer interface using our GenLink® software. Connected PCs display continuously updated information about the generator's operating condition. Input values and operational parameters can be easily viewed using point-and-click menus and status screens. Valuable information such as generator usage data, alarm history and predictive maintenance reminders are easily accessible.

If an alarm occurs, it is immediately displayed on connected remote computers, and the PowerManager control panel can be programmed to immediately send out a call to both the user's and your Generac dealer's pagers or cell phones. The dealer can use GenLink to remotely diagnose the problem, modify parameters to minimize the impact and immediately dispatch a service truck with the necessary parts to quickly correct the situation.

How many automatic transfer switches can be used in a single system?
There is no limit on the number of open transition, closed transition or bypass isolation switches that can be used within a system. Only one soft load switch can be used.

Can the PowerManager G-100 controller interface with third party transfer switches?
Yes, provided that the switches have a two-wire start, and can be inhibited by the controller from switching to the emergency position until adequate generator power has come onto the generator bus.

If I purchase a single standby generator, can I add units later and convert to a Modular Power System?
No. The G-100 controller will not interface with the control system for a Modular Power System. If you think you might need to expand capacity in the future, you should purchase a single MPS genset with the PowerManager G-200 controller.

Power RatingModelEngine
25 kWQT025A2.4GN
35 kWSG0355.4GN
40 kWSG0405.4GN
45 kWSG0455.4GN
50 kWSG0505.4GN
50 kWSG0506.8GN
60 kWSG0606.8GN
70 kWSG0706.8GN
80kWSG0806.8GN
100 kWSG1006.8GN
130 kWSG1306.8GN
150 kWSG1506.8GN
150 kWSG15012.9GTA
175 kWSG17512.9GTA
200 kWSG20012.9GTA
230 kWSG23013.3GTA
250 kWSG25013.3GTA
275 kWSG27513.3GTA
300 kWSG30013.3GTA
   
Warranty TypeWarranty Coverage
Standard2 Year Basic 
Optional2 Year Comprehensive 
Optional5 Year Basic 
Optional5 Year Comprehensive 
California Emission Control Warranty Statement  
See your industrial dealer for warranty details.