HTS Transfer Switch
The Generac HTS transfer switch is a microprocessor-based design for operation in conjunction with the PowerManager® H-100 controller. HTS switches communicate via a RS485 communication link to the controller. Utility voltage and frequency are monitored by the HTS switch. Switching techniques are selectable for in-phase monitoring or delayed-transition. All timers and voltage set points are remotely programmable via GenLink® communications software.
External LED displays on the outside of the door show the position of the switch position, indicate when the generator is operating and whether or not the utility is available. An external, 3-position test switch allows testing in either normal or fast mode without opening the cabinet. HTS transfer switches are available in 100 to 2600 amp models with a choice of NEMA 1, NEMA 3R or NEMA 12 enclosures and are rated to all classes of loads.
HTS 100-400 Amps Spec Sheet HTS 600-1000 Amps Spec Sheet HTS 1200-2600 Amps Spec Sheet
GTS Transfer Switches
Generac is the only manufacturer of open transition switches to incorporate the two most common switching methods (inphase and delayed-transition) into the same ATS. Our inphase monitor provides safe, fast (160 msec) transfers between two live voltage sources when the source voltages are aligned (within 20°). If voltages are not inphase within an appropriate time, the system will automatically revert to the time delayed-transition transfer. If the inphase function is disabled, our GTS switches utilize delayed-transition transfer that allows load voltage to decay to a safe level before switching sources.
Generac GTS transfer switches feature status lights that indicate switch position and source status, a programmable weekly exerciser that can be user-configured to transfer on exercise, independent voltage pickup and dropout adjustments and utility monitoring to protect against utility phase loss conditions. Our front access test mode switch allows the entire standby system to be tested in either a normal or fast test mode.
GTS 100-400 Amps Spec Sheet GTS 100-400 Amps TTN Spec Sheet GTS 600-1000 Amps Spec Sheet
GTS 1200-2600 Amps Spec Sheet
MTS Transfer Switches
The Generac MTS transfer switch is a microprocessor-based design for operation in conjunction with the Generac PowerManager® G-200 paralleling generator controller. The MTS switch has a 2 wire RS485 communication link to the system controller with a redundant 2-wire start should the communication link fail. Utility voltage is monitored by each MTS. Switching techniques are selectable for in-phase monitoring or delayed-transition. All timers and voltage set points are remotely programmable via GenLink® communications software.
Switch operation is controlled by the G-200 controller and all timers and voltage set-points are programmable via GenLink® communications software. MTS switches are electrically operated and mechanically held and feature a single coil, dual-operation design, an external 3-position test switch, programmable exercise time, conformal coating to protect the circuit board, trip to neutral load shed capability and permissive input. MTS transfer switches are rated for all classes of loads and are UL 1008 Listed.
MTS 100-400 Amps Spec Sheet MTS 600-1000 Amps Spec Sheet MTS 1200-2600 Amps Spec Sheet
CTTS Transfer Switches
Generac closed transition transfer switches (CTTS) eliminate momentary power interruption during transfers when both power sources (utility and generator) are present. The CTTS monitors the voltage of both power sources, and when inphase, instantly and seamlessly transfers the load. "Failure to synchronize" and "ATS locked out" indicator lamps keep the operator well informed. Redundant circuitry monitors and prevents extended paralleling of two power sources and the independent operators for each source are electrically operated and mechanically held. Spec Sheet
Key applications for CTTS transfer switches include interruptible power rate customers, storm mitigation, applications requiring monthly load testing and critical process applications.
Integrated Load Center Switch (ILC)
Generac's 200 Amp ILC switch provides four-in-one convenience and full site protection by combining the automatic transfer switch, a service entrance rated service disconnect, a 42-circuit load distribution panel and an optional transient voltage surge suppression into a single, pre-wired package. In addition to fast, easy and inexpensive installation , Generac ILC switches offer single-source warranty and servicing through our nationwide dealer network. Spec Sheet