Diesel Generators

RD048
  • Product Image

Protector Series 48kW Diesel Generator

RD048

Configured vs. Standard »
You can be a good neighbor with our "quiet-test" mode. All backup generators run a weekly test to ensure proper operations, with "quiet-test" our generators run at lower RPM which produces significantly less noise compared to standard operation. 
SPEC SHEETS

PROTECTOR SERIES 48 KW DIESEL GENERATOR FEATURES & BENEFITS

EVOLUTION <strong>CONTROLLER</strong>

EVOLUTION CONTROLLER

The next generation of intuitive controllers featuring a multilingual, two-line LCD text display with color-coded, backlit buttons.
<strong>QUIET-TEST™</strong> MODE

QUIET-TEST™ MODE

Protector Series diesel generator with Quiet-Test, a weekly self-test mode that runs at a lower RPM, is quieter, and consumes less fuel.
5-YEAR LIMITED <strong>WARRANTY</strong>

5-YEAR LIMITED WARRANTY

We are proud of our innovative product design, high quality and first-class reliability so we stand behind them with a strong 5-year limited warranty.
CODE <strong>READY</strong>

CODE READY

The Protector Series offers compatibility with a variety of environments, with external vent and fill, a UL/CUL 142-listed, double-walled base tank, a UL/CUL 2200-listed generator, and a wide range of code-driven accessories.
<strong>ADDITIONAL </strong>FEATURES

ADDITIONAL FEATURES

  • External viewing window for easy inspection of generator status and breaker position
  • Removable doors for easy service and fuel fill access
  • Isochronous Governor – electronic governor control for tight and precise load response and voltage (+/- 1%) and frequency regulation
  • Available in single and three-phase configurations

ADDITIONAL RESOURCES

ALL ABOUT <strong>DIESEL FUEL</strong>

ALL ABOUT DIESEL FUEL

Learn more about why diesel fuel is the traditional and efficient choice for high kW applications as well as for facilities where code requirements call for on-site fuel storage.
About Diesel Fuel
SOLUTIONS <strong>BY INDUSTRY</strong>

SOLUTIONS BY INDUSTRY

Standby power solutions for data centers, hospitals, municipalities, and more. Large or small, find out more about what Generac Industrial Power can do for your business.
Find My Industry
POWER DESIGN PRO™ <strong>SIZING SOFTWARE</strong>

POWER DESIGN PRO™ SIZING SOFTWARE

Need help finding the right genset for your project? Power Design Pro incorporates over 50 years of power generation experience into an easy-to-use specifying program.
Get Power Design Pro

Find a Distributor

Find sales and service dealers

Location Filter

Select Your Country

Enter Your Location

Select Proximity

  1. Miles
loading...

Dealer Search Results