Writing specs, while necessary, can be cumbersome and time-consuming. To increase efficiency, Generac is now offering SpecExpert by MasterSpec® — a third-party, unbiased performance spec software program created by the American Institute of Architects (AIA).
SpecExpert features master guide specifications, so you delete what doesn’t apply, add your own customizations, and be assured that your specs are current and complete.
The key benefits when using this online tool include:
- Instant credibility with the AIA (263213) engine generator spec content and format.
- The ability to replace an obsolete specification with current content.
- The option to select Generac as the basis-of-design or list all of the acceptable generator manufacturers.
- Quickly defining key standard spec parameters such as fuel, enclosure type and sound level, appropriate code application, circuit breakers, NFPA 110 alarms & shutdowns, load banks, and several other configurable options.
.jpg.aspx)
If you are a current MasterSpec customer, you’ll find the information under 263213 - Engine Generators - Product MasterSpec. If you are a current Generac Spec Writer, or would like to have access to this software, you can click here for to develop your next project specification.