DC Standby Power

BEST SERVICE AND SUPPORT - DC POWER BROUGHT TO YOU BY THE LEADER IN STANDBY POWER GENERATION

SDC015 Industrial DC Diesel Generator Set Offers Compact, Yet Powerful Solution

With a compact footprint, Generac’s SDC015 has the ideal design for cell tower platform applications. Our reliable diesel generators are easy to maintain, with readily available replacement parts and 24/7/365 service support.

  • Generac 1.5L engine size
  • Standby power rating of 15 kW, 60 Hz
  • EPA certified stationary emergency
Spec Sheet Request a Quote

DSE Controller:

With a multitude of control options and alarms, you will always know what's happening with your generator

1689 in² Footprint:

Where every square inch costs dollars, the SDC015’s footprint can save thousands

Single Side Service:

Ease of service and ideal for space constrained location

1.5L Diesel Engine:

A small package with high power density

Best in class performance with 15kW at 55V

DC power allows for easy integration:

  • Easy integration into telecommunication infrastructure
    and hybrid energy (wind/solar/battery) systems

Compact footprint:

  • Ideal for space constrained locations

Environmental risk mitigation:

  • Optional 125% spill containment

EPA Final Tier 4:

  • 50 State Compliant (California)

Supports off-grid solutions:

  • No AC power Required

Best in Class Performance

  • Achieves 15 kW at 55v

Minimal Sound Emissions

  • <65dB(A) a full operation to meet strict sound requirements at 7 meters

Low Speed Exercise

  • Lowers fuel consumption during exercise
  • Non-latching safety relay during exercise to prevent any power transmission during exercise mode
Spec Sheet Request a Quote