Loading...
ix800_image IX800_header_image

Generac's iX Series inverter technology takes the raw power produced by the generator and passes it through a special electronic microprocessor to provide clean and stable power, safe for computers and other sensitive electronic devices. 

800 watts of clean power to safely power sensitive electronics

Electronic circuit breakers protect against overloads

Low oil shutdown protection prevents engine from damage

FlexPower™ to save fuel and reduce noise

Super compact and quiet

Control Panel Indicator Lights

Run time at 50% load for 3.6 hours

Spec Sheet 

 

Good Housekeeping Seal

Generac's GP Series portable generators have earned the Seal after review by the Good Housekeeping Research Institute. 
SeriesiX800iX1600iX2000
Model #579157925793
Running Watts80016002000
Max Watts85016502200
Engine Size38cc99cc126cc
Engine Type4-Stroke OHV4-stroke OHV4-Stroke OHV
Starting MethodManualManualManual
Outlets2 x 5-15R2 x 5-15R 1 x 12VDC2 x 5-20R 1x 12VDC
Circuit Breaker ProtectionYesYesYes
Control Panel Indicator LightsLow Oil, Overload, ReadyLow Oil, Overload, ReadyLow Oil, Overload, Ready
THD<3%<3%<3%
Low-Oil ShutdownYesYesYes
FlexPowerTM  Adjustable Engine Speed (Eco and High Modes)YesYesYes
Fuel Tank Size0.5 Gal0.8 Gal1.0 Gal
Run Time at 50% load3.6 hours4.9 hours4.7 hours
HandleIntegratedIntegratedIntegrated
Wheels

n/a

n/a

n/a

First Oil IncludedYesYesYes
Emission Certified49 States49 States49 States
Warranty2 Year Limited Residential 6 month Commercial 2 Year Limited Residential 6 month Commercial2 Year Limited Residential 6 month Commercial
Dimensions (L x W x H)18 x 10 x 1521 x 11 x 1822 x 12 x 18
Product Weight (Dry)27.547.349.6

Download Generac's Warranty