LP 3250 LP Series 3250 Watt
Until now, the only options available in a portable propane generator required the propane tank to be separately carried, where it would then sit to the side of the generator while in use. The LP3250 incorporates a tank holder into the frame itself, so the propane tank sits securely out of the way. It eliminates the hassle of a stand-alone tank and the awkward fuel line that goes along with it.

Take the LP3250 along for outdoor events, camping or job site use, or use it around the home for projects and emergency backup. 

TANK HOLDER
Integrated fuel tank holder
secures a 20 or 30 lb LP tank to unit for easier and safer transportation.
20 lb tank provides 9.0 hour runtime, comparable to runtime of same size portable gasoline generator
Conveniently located fuel line quickly connects to standard size LP tanks

GENERATOR FEATURES
Dolly-style handles and low grab bar
increase maneuverability; handles fold down for compact storage
Wheel kit included
Hardened-steel tube cradle is a rugged 1¼ diameter
Low-oil pressure protection safeguards the engine from damage
Covered outlets are protected from the elements
Circuit breakers provide overload protection

Spec sheet

 

WHY CHOOSE LIQUID PROPANE?
As consumers become more concious of their green footprint, they look for ways to use less fossil fuel, but ideally not at the expense of convenience. For many applications, propane is the answer. Benefits include:

Safe, Stable, Long Shelf-Life
Unlike gasoline, it can be stored indefinitely  without deterioration, and safely transported without spillage.

Readily Available
Used by millions to fuel everything from furnaces to grills to vehicles.

Lower Emissions
Emits low carbon monoxide and hydrocarbons and fewer toxic pollutants than gasoline. Non-toxic and biodegradable.

LP3250 Specifications

Model #6000
Running Watts3250
Starting Watts3750
Engine Size212cc
Engine TypeGenerac OHV
Low-oil ShutdownYes
Starting MethodManual/Pull
Covered OutletsYes
Outlets(2) 5-20R (20 Amp)120V
(1) L14-20R (20 Amp) twist-lock
Fuel Tank Type & Size
(sold separately)
20 or 30 lb propane tank
Run Time @ 50%9.0 hours (with 20 lb. tank)
HandlesDolly-style, folding, locking
Wheels9.5 solid wheels
First Oil IncludedYes
Emission CertifiedEPA-49 states
Warranty2 yr. residential
1 yr. commercial
Dimensions
 (handle down)
39.5 x 23.5 x 24.75"
 Product Weight
 (without LP tank)
137