ManualTransferFamily ManualTransferSwitchKits

Safely and easily deliver power from your portable generator to your home’s electrical panel during a power outage with a Generac manual transfer switch. Once installed, our manual transfer switch eliminates the need to run multiple extension cords through open windows and doors and allows you to safely power hard-wired items like your furnace or well-pump.




ManualTransfer_HIW

When the Power Goes Out:

1. Connect your portable generator to the power inlet box with the included power cord.
2. Start up the generator and use the transfer switch to delivery power to your home’s electrical panel.
3. Enjoy the convenience of using portable generator power without running extension cords.





30-Amp-Pre-wired-MTS-Kit
Pre-wired for easy, safe installation, our 30 Amp manual transfer switch kits enables you to backup selected lights, appliances, and hard-wired items with your portable generator during a power outage.
  •  Protects 6 circuits
  •  Accepts interchangeable breakers to expand up to 10 circuits (including Arc-Fault and GFCI)
  •  Position like a subpanel inside your home or garage
  •  Install more easily with included wiring harness
  •  Use with any portable generators equipped with a L14-30 Amp twist-lock outlet


Included with Kits
  • Manual Transfer Switch: 30 Amp for surface mounting
  • 30 Amp Power Inlet Box: Resin (Model 6294) or Aluminum (Model 6408) – must be hardwired
  • Cord: 10’, 10-gauge/4-wire with L14-30 ends
  • L14-20 plug (Model 6408 only)
  • Installation Manual, wire harness, conduit, fittings, wire connectors and Warranty Registration card

Compatible Portable Generators
For use with generators equipped with 30 Amp outlets, including:

GP5500
GP6500E
GP7500E
GP15000E
GP17500E
XG6500
XG7000E
XG8000E
XG10000E
XP6500E
XP8000E
XP10000E


30-Amp-MTS-Kit

Back up the most important lights, appliances, and hard-wired items with your portable generator during a power outage.

  • Protects 10 circuits
  • Accepts interchangeable breakers to expand up to 16 circuits (including Arc-Fault and GFCI)
  • Position like a subpanel inside your home or garage
  • Use with any portable generators equipped with a L14-30 Amp twist-lock outlet

Included with Kit

  • Manual Transfer Switch: 30 Amp for flush or surface mounting
  • 30 Amp Power Inlet Box: Aluminum (must be hardwired)
  • Cord: 10’, 10-gauge/4-wire with L14-30 ends
  • Installation Manual, wire harness, conduit, fittings, wire connectors and Warranty Registration card

Compatible Portable Generators

 
For use with generators equipped with 30 Amp outlets, including:
GP5500
GP6500E
GP7500E
GP15000E
GP17500E
XG6500
XG7000E
XG8000E
XG10000E
XP6500E
XP8000E
XP10000E





50-Amp-MTS-Kit
Access the power of a large portable generator to back up even more items during a power outage.
  • Protects 12 circuits
  • Accepts interchangeable breakers to expand up to 16 circuits (including Arc-Fault and GFCI)
  • Position like a subpanel inside your home or garage
  • Find everything you need in this box
  • Use with any portable generators equipped with a 14-50 Amp Outlet 
Included with Kit

  • Manual Transfer Switch: 50 Amp for flush or surface mounting
  • Cord: 10’, 6-gauge/4-wire with 14-50 plug and CS6364 50 Amp locking receptacle
  • 50 Amp Power Inlet Box: Aluminum (must be hardwired)
  • Install Manual, wire harness, conduit, fittings, wire connectors and Warranty Registration card

Compatible Portable Generators

For use with generators equipped with 50 Amp outlets, including:
GP15000E
GP17500E
XG10000E






compare-mtsKits


Installation and Operating Instructions   
Manual Transfer Switch kit 
 Model NumberPart No.
30 Amp Pre-Wired (Resin Power Inlet Box)62940196990SBY
30 Amp Pre-Wired (Aluminum Power InletBox )64080196990SBY
30 Amp62950197000SBY 
50 Amp62960197000SBY