Loading...
XG6500 Image XG Series 6500 Watts

Premium quality power is just one advantage of this heavy duty generator engineered for high performance using the Generac OHVI engine.

Generac’s OHVI™ engine was designed specifically for generators.  It out runs competitive generator engines with an engine life that is three to four times longer.

Compact and durable construction with oversize full-wrap frame tubing and one of the best power-to-size rations on the market.

Comprehensive, User-friendly Control Panel  includes engine controls (start/stop, fuel shut-off, choke), PowerBar™ watt meter, and LED illumination for easy, convenient operation.

Low-Oil Pressure Protection to protect the engine from damage.

Circuit Breaker Outlet Protection including dual breakers on 120/240V outlets and GFCI protection on 120V outlets.

Maintenance Kit included.

Plug-In Battery Charger to keep the battery charged and ready to go is included with electric start models.

 Spec Sheet 

    

XG Series

XG4000

XG6500

XG7000

XG7000E

XG8000

XG8000E

Model Number (49-State Complaint)

5778-0

5796-0

5797-0

5798-0

5800-0

5747-0

Running Watts    

4000

6500

7000

7000

8000

8000

Starting Watts

5000

8125

8750

8750

10000

10000

Fuel Tank Size

4.5

9

9

9

9

9

Approx. run time @ 50% load

13 hrs.

13 hrs.

12 hrs.

12 hrs.

10 hrs.

10 hrs.

OHVI Engine

·

·

·

·

·

·

Electric Start

 

 

 

·

 

·

Battery Included

 

 

 

·

 

·

Dimensions L x W x H

27.5 x 22 x 24.5

31.5 x 25.5 x 28

31 x 25.5 x 28

 31 x 25.5 x 28

 31 x 25.5 x 28

 31 x 25.5 x 28

Product weight (approx)

140

225

235

245

245

245

 
Download Generac's warranty