Generac Power Systems - XG7000
XG7000-E Images XG Series 7000E Watt
Premium quality power is just one advantage of this heavy duty generator engineered for high performance using the Generac OHVI engine.

Electric start on 7000E for easy start up.

Generac’s OHVI™ is the only engine designed specifically for generator use, providing the reliability needed to run for hours on the job site, and days or even weeks during an outage.

Compact and durable construction with oversize full-wrap frame tubing and one of the best power-to-size rations on the market.

Comprehensive, User-friendly Control Panel  includes engine controls (start/stop, fuel shut-off, choke), PowerBar™ watt meter, and LED illumination for easy, convenient operation.

Low-Oil Pressure Protection to protect the engine from damage.

Circuit Breaker Outlet Protection including dual breakers on 120/240V outlets and GFCI protection on 120V outlets.

Maintenance Kit included.

Plug-In Battery Charger to keep the battery charged and ready to go is included with electric start models.

 Spec Sheet            Spec Sheet (Canada) 

Good Housekeeping Seal

Generac's XG Series portable generators have earned the Seal after review by the Good Housekeeping Research Institute.

XG Series

XG4000

XG6500

XG7000

XG7000E

XG8000

XG8000E

Model Number (49-State Compliant)

5778-0

5796-0

5797-0

5798-0

5800-0

5747-0

Running Watts    

4000

6500

7000

7000

8000

8000

Starting Watts

5000

8125

8750

8750

10000

10000

Fuel Tank Size

4.5

9

9

9

9

9

Approx. run time @ 50% load

13 hrs.

13 hrs.

12 hrs.

12 hrs.

10 hrs.

10 hrs.

OHVI Engine

·

·

·

·

·

·

Electric Start

 

 

 

·

 

·

Battery Included

 

 

 

·

 

·

Dimensions L x W x H

27.5 x 22 x 24.5

31.5 x 25.5 x 28

31 x 25.5 x 28

 31 x 25.5 x 28

 31 x 25.5 x 28

 31 x 25.5 x 28

Product weight (approx)

140

225

235

245

245

245

Download Generac's warranty