XP10000E NEW XP Series 10000E NEW TITLE
One of the largest portable generators available, the rugged, professional grade XP10000E offers premium features that make it ideal for job sites and day long events.

Full panel GFCI protection is OSHA and NEC 2011 compliant.

Idle control conserves fuel and reduces noise.

Integrated lifting eye allows for easy transport and security on the job site.

Electric start with battery included.

Generac’s OHVI™ engine is the only engine designed specifically for generator use, providing the reliability needed to run for hours on the job site, and days or even weeks during an outage.

Durable construction with oversized full-wrap frame tubing and impact resistant corners minimizes damage from rough handling.

TruePower™ technology provides clean, smooth operation of sensitive electronics and appliances.

Low oil pressure shutdown protects engine from damage.

Locking, folding handles and never-flat wheels are included.

Covered outlets for more protection from the environment.

External battery charge jack for added convenience.

Maintenance kit included.

Spec Sheet

Series

XP4000

XP6500E

XP8000E

XP10000E

Model no.

5929

5930

5931

5932

Model no.
(CARB)

5933

5934

5935

NA

Running/starting watts

3600/4500

6500/8125

8000/10000

10000/12000

Fuel tank size

4.7 gal

9.0 gal

9.0 gal

9.2 gal

Approx. run time
@ 50%

9.5 hrs

11 hrs

10 hrs

9 hrs

OHVI engine

·

·

·

·

Electric start

 

·

·

·

Battery included

 

·

·

·

 Dimensions
L" x W" x H"

30.5 x 19 x 23.5
Without wheel or handle kit

34.5 x 29 x 27.5

34.5 x 29 x 27.5

34.5 x 29 x 34

Product weight (pounds)

139

241

251

281

Download Generac's warranty