XP4000 portable XP4000_headline_2010
This compact yet rugged unit is easy to transport to job sites while still packing power with Generac’s OHVI® engine.

Full panel GFCI protection is OSHA and NEC 2011 compliant.

Idle control conserves fuel and reduces noise.

Integrated lifting eye allows for easy transport and security on the job site.

120/240V selector allows full 120V power or 120/240V power output.

 Generac’s OHVI™ engine is the only engine designed specifically for generator use, providing the reliability needed to run for hours on the job site, and days or even weeks during an outage.

Durable construction with hardened 1.25" steel tube cradle and cast metal corners minimizes damage from rough handling.

TruePower™ technology provides clean, smooth operation of sensitive electronics, tools, and appliances.

Low oil pressure shutdown protects engine from damage.

On/off switch and fuel shut-off conveniently located on control panel.

Covered outlets for more protection from the environment.

Handle and wheel kit available separately.    Portability Kit

Maintenance kit included.

NOTE: The information above references XP4000 model 5929 (CSA) and 5933 (CARB). For information about model 5604 (CSA) and 5713 (CARB), please click here.

 

Spec Sheet       

Series

XP4000

XP6500E

XP8000E

XP10000E

Model no.

5929

5930

5931

5932

Model no.
(CARB)

5933

5934

5935

NA

Running/starting watts

3600/4500

6500/8125

8000/10000

10000/12000

Fuel tank size

4.7 gal

9.0 gal

9.0 gal

9.2 gal

Approx. run time
@ 50%

9.5 hrs

11 hrs

10 hrs

9 hrs

OHVI engine

·

·

·

·

Electric start

 

·

·

·

Battery included

 

·

·

·

 Dimensions
L" x W" x H"

30.5 x 19 x 23.5
Without wheel or handle kit

34.5 x 29 x 27.5

34.5 x 29 x 27.5

34.5 x 29 x 34

Product weight (pounds)

139

241

251

281

Download Generac's warranty