XP6500E NEW XP6500E title
Professional grade with rugged construction and premium features, the XP6500E is ideal for job sites and day long events. 

Full panel GFCI protection is OSHA and NEC 2011 compliant.

Idle control conserves fuel and reduces noise.

Integrated lifting eye allows for easy transport and security on the job site.

120/240V selector allows full 120V power or 120/240V power output.

Electric start with manual pull start backup. Battery included.

Generac’s OHVI™ engine is the only engine designed specifically for generator use, providing the reliability needed to run for hours on the job site, and days or even weeks during an outage.

Durable construction with hardened 1.25" steel tube cradle and cast metal corners minimizes damage from rough handling.

TruePower™ technology provides clean, smooth operation of sensitive electronics, tools, and appliances.

On/off switch, fuel shut-off and choke controls conveniently located on control panel.

Low oil pressure shutdown protects engine from damage.

Locking, folding handles and never-flat wheels are included.

Covered outlets for more protection from the environment.

Maintenance kit included.

 

Spec Sheet

 

NOTE: The information above references XP6500E model 5930 (CSA) and 5934 (CARB). For information about model 5605 (CSA) and 5711 (CARB), please click here.

Series

XP4000

XP6500E

XP8000E

XP1000E

Model no.

5929

5930

5931

5932

Model no.
(CARB)

5933

5934

5935

NA

Running/starting watts

3600/4500

6500/8125

8000/10000

10000/12000

Fuel tank size

4.7 gal

9.0 gal

9.0 gal

9.2 gal

Approx. run time
@ 50%

9.5 hrs

11 hrs

10 hrs

9 hrs

OHVI engine

Electric start

 

Battery included

 

 Dimensions
L" x W" x H"

30.5 x 19 x 23.5
Without wheel or handle kit

34.5 x 29 x 27.5

34.5 x 29 x 27.5

34.5 x 29 x 34

Product weight (pounds)

139

241

251

281

Dowload Generac's warranty