ix1400 watt ix 1400 title
Generac's iX Series inverter technology takes the raw power produced by the generator and passes it through a special electronic microprocessor to provide clean and stable power, safe for computers and other sensitive electronic devices. 

1400 watts of clean power to safely power sensitive electronics

Electronic circuit breakers protect against overloads

Low oil shutdown protection protects engine from damage

FlexPower™ to save fuel and reduce noise

12V DC charging outlet

Control Panel Indicator

Run Time at 50% load for 5 hours

 Spec Sheet  

SeriesiX800iX1400iX1600iX2000
Model #5791584257925793
Running Watts800140016002000
Max Watts850145016502200
Engine Size38cc80cc99cc126cc
Engine Type4-Stroke OHV4-stroke OHV4-stroke OHV4-Stroke OHV
Starting MethodManualManualManualManual
Outlets(1) 120V 15A 5-15R Duplex(1) 120V 15A 5-15R Duplex(1) 120V 15A 5-15R Duplex(1) 120V 20A 5-20R Duplex
Circuit Breaker ProtectionYesYesYesYes
Control Panel Indicator LightsLow Oil, Overload, ReadyLow Oil, Overload, ReadyLow Oil, Overload, ReadyLow Oil, Overload, Ready
THD<3%<3%<3%<3%
Low-Oil ShutdownYesYesYesYes
FlexPowerTM  Adjustable Engine Speed (Eco and High Modes)YesYesYesYes
Fuel Tank Size0.5 Gal0.73 Gal0.69 Gal0.85 Gal
Run Time at 50% load3.6 hours5 hours4.9 hours4.7 hours
HandleIntegratedIntegratedIntegratedIntegrated
Wheels

n/a

n/a

n/a

n/a

First Oil IncludedYesYesYesYes
Emission CertifiedEPA/49ST/CARB/cETLEPA/CARBEPA/49ST/cETLEPA/49ST/cETL
Warranty2 Year Limited Residential 6 month Commercial2 Year Limited Residential 6 month Commercial2 Year Limited Residential 6 month Commercial2 Year Limited Residential 6 month Commercial
Dimensions (L x W x H)18 x 10 x 1521 x 10.75 x 17.521 x 10.75 x 17.522 x 12 x 18
Product Weight (Dry)29464552
Download Generac's Warranty