Generac's iX Series inverter technology takes the raw power produced by the generator and passes it through a special electronic microprocessor to provide clean and stable power, safe for computers and other sensitive electronic devices. Designed for life on the road, its durable, lightweight, compact design with built-in handle offers portable power for camping, tailgating, and recreational use.
- Lightweight & Compact Up to 40% lighter than a standard generator of equal watts. Built-in-handle - move with minimal effort
- Super Quiet & Campground Friendly Full enclosure drastically reduces noise
- FlexPowerTM for Operation Mode OptionsHigh mode- for large loads or battery charging Eco Mode- to save fuel and reduce noise even more
- Electronic Overload Protection Circuit breaker protected
- At-a-glance Status Lights LED lights on the control panel indicate system status
- Engine Protection Low-oil shutdown detects low oil level and shuts the engine down to prevent potential engine damage