Gemini® Power Systems

Gemini Power Systems

When the application requires superior reliability and space is at a premium, Generac's Gemini Twin Pack is the answer.

Using Generac's exclusive PowerManager control system, Gemini combines the output of two 500 kW generators packaged inside a single weather resistant and sound attenuated enclosure. The result is 1000 kilowatts (1MW) of power in a space up to 40% smaller than a large, single engine genset.

In addition to the highest power density and lowest cost-per-kilowatt in the industry, Gemini owners get the superior reliability that comes with built-in redundancy. Gemini's load shedding capability ensures that critical loads are covered even if one of the gensets is offline for maintenance.

As part of Generac's Modular Power System (MPS) lineup, Gemini is also a scalable solution. You can buy the system you need today, and easily add up to six additional Gemini units as your power requirements increase.

The use of field-proven, truck and industrial engines allows any qualified diesel technician to perform routine servicing with commonly available replacement parts and maintenance items. In addition, Gemini units are easy to install and can typically be delivered weeks, or even months faster than a large single engine genset.

Fuel Options
  • Diesel 500 kW