Features and Benefits

OHVI Industrial Engine

Generac's OHVI (Overhead Valve Industrial) engines have been specifically designed for generator demands. These engines offer the finest lubrication technology available providing instantaneous disbursement of lubricant to all engine parts. They also feature an automotive spin-on oil filter for simplified routine maintenance.

Superior Motor Starting Capabilities

The 17,500-watt model can start a 5-ton* air conditioner and the 15,000-watt model can start a 4-ton air conditioner.

Superior Electrical Protection

Generac portable generators feature an electronic governor, which maintains steady speed and eliminates voltage drop when loads are applied. This, as well as the automatic voltage regulator, provides a smooth rate of electricity, which is especially important for sensitive electronic devices such as computers.

Transfer Switch

The 17.5 kW model comes with a pre-wired 16-circuit, 50-amp indoor rated manual transfer switch, power cord and outdoor connection box. This makes it easy to use a Generac portable generator to supply power during an outage. With up to 16 selected circuits already pre-wired to the transfer switch, all that's required is to start the generator and plug it in. By flipping a single switch, the utility is locked out and the load is transferred to the generator.

Easy Electric Start

No need to pull a rope. Automatic ignition timing sets the spark for easy starting and optimum operating performance.

Low Oil Pressure Safety Shutdown

Automatic low oil pressure shutdown protects the engine and generator from lack of lubrication.

EPA and CARB Emission Requirements

Generators up to 25kW must comply with EPA and CARB emissions requirements. All Generac portable generators meet these requirements.

Made in USA

Generac generators are made in the United States. Manufactured in Wisconsin by Generac Power Systems Inc., we design and build our complete product from the controls to the enclosures, to our air-cooled engines specifically designed for generators. This ensures that our products are built to our highest standards.

Additional Standard Features

  • Full Pressure Lubrication
  • Single Point Lifting (heavy duty lifting eye)
  • Spin-on Oil Filter
  • Automatic Idle Control
  • Low Oil Pressure Shutdown
  • 16-gallon Fuel Capacity
  • Solid State Voltage Regulator
  • 50-amp High Power Outlet, Twistlock Plug, plus GFCI Protected Duplex Outlets
  • Anti-vibration System
  • Lifetime Carbon Excitation Brushes
  • Circuit Breakers
  • Battery Charge Cables
  • Maintenance Free Battery
  • Full 1.25 Tubular Frame
  • Pneumatic Wheel Kit
  • 13 All-Terrain Tires
  • Electronic Governor
  • Tune-up Kit

* May not start all brands or models of central air conditioners. Make sure the surge capability (Amps) of the generator is greater than the LRA listed on the data plate of the A/C before purchasing.