Features and Benefits
OHVI Industrial Engine
The use of advanced, automotive technologies results in engines that minimize break-in periods,
feature service intervals of 100 hours and have a long-run, long-life design.
Full pressure lubrication provides instant lubrication to all vital engine parts at moment of start-up.
Spin-on oil filter prolongs oil and engine life. Featured on 7,000 and 8,000 watt models.
Easy Electric Start
No need to pull a rope. Automatic ignition timing sets the spark for easy starting and
optimum operating performance. Includes starting battery. Featured on 7,000 and 8,000 watt models.
Low Oil Pressure Safety Shutdown
Automatic low oil pressure shutdown protects the engine and generator from lack of lubrication.
Featured on 7,000 and 8,000 watt models.
Strong, Protective Design
Rugged 1-1/4" diameter hardened steel, full wrap frame tubing protects generator from impact damage.
Low Tone Mufflers
Contributes to quiet and confident operation in a variety of outdoor locations.
7000 and 8000 watt models feature USDA approved spark arrest.
EPA Emission Requirements
Generators up to 25kW must comply with EPA emissions requirements.
All Generac portable generators meet these requirements.
Additional Standard Features
7,000 and 8,000 watt models |
- 7,000 and 8,000 watt models
- Full Pressure Lubrication
- Spin-on Oil Filter
- Low Oil Pressure Shutdown
- Starting Battery
|
5,000 and 6,500 watt models |
|
|
All GP Models |
- Circuit Breaker Protected Outlets
- Locking, fold down handles
- Hour Meter with Maintenance Resets
- Large Capacity Fuel Tanks with Fuel Gauges
- Anti-vibration System
- FullTubular, Protective Frame
- Never Flat Wheels
|
|