|
Model Number
|
5622
|
5623
|
|
Rated Watts
|
5000
|
6500
|
|
Surge Watts
|
6250 |
8000
|
|
Voltage (Vac)
|
120/240
|
120/240
|
|
Output (A)
|
41.6/20.8 |
54.1/27.0
|
|
Engine Type
|
Generac OHV |
Generac OHV |
|
Engine Displacement |
389cc |
389cc |
|
Engine Starting |
Recoil |
Recoil |
|
Fuel Capacity (gal.) |
6.6 |
6.6 |
|
Outlets |
4 x 120V 20A
1 x 120/240V 30A Twistlock
|
4 x 120V 20A
1 x 120/240V 30A Twistlock
|
|
Unit Weight (lbs.)
|
180 |
185
|
|
Dimensions (H" x W" x L") |
33.5 x 26.5 x 27.5
|
33.5 x 26.5 x 27.5
|
|
Spec Sheet |
0178060SBY
|
0178070SBY
|