Features and Benefits
OHVI Industrial Engine
The use of advanced, automotive technologies results in engines that minimize break-in periods,
feature service intervals of 100 hours and have a long-run, long-life design.
Full pressure lubrication provides instant lubrication to all vital engine parts at moment of start-up.
Spin-on oil filter prolongs oil and engine life. Featured on 7,000 and 8,000 watt models.
Superior Motor Starting Capabilities
The 17,500-watt model can start a 5-ton* air conditioner and the 15,000-watt model can
start a 4-ton air conditioner.
Superior Electrical Protection
Generac portable generators feature an electronic governor, which maintains steady
speed and eliminates voltage drop when loads are applied. This, as well as the automatic voltage regulator,
provides a smooth rate of electricity, which is especially important for sensitive electronic devices such as computers.
Transfer Switch
The 17.5 kW model comes with a pre-wired 16-circuit, 50-amp indoor rated manual transfer switch,
power cord and outdoor connection box. This makes it easy to use a Generac portable generator to supply power during an outage.
With up to 16 selected circuits already pre-wired to the transfer switch, all that's required is to start the generator and
plug it in. By flipping a single switch, the utility is locked out and the load is transferred to the generator.
Easy Electric Start
No need to pull a rope. Automatic ignition timing sets the spark for easy starting and optimum
operating performance.
Low Oil Pressure Safety Shutdown
Automatic low oil pressure shutdown protects the engine and generator from lack of lubrication.
EPA Emission Requirements
Generators up to 25kW must comply with EPA emissions requirements.
All Generac portable generators meet these requirements.
Additional Standard Features
- Full Pressure Lubrication
- Single Point Lifting (heavy duty lifting eye)
- Spin-on Oil Filter
- Automatic Idle Control
- Low Oil Pressure Shutdown
- 16-gallon Fuel Capacity
- Solid State Voltage Regulator
- 50-amp High Power Outlet, Twistlock Plug, plus GFCI Protected Duplex Outlets
- Anti-vibration System
- Lifetime Carbon Excitation Brushes
- Circuit Breakers
- Battery Charge Cables
- Maintenance Free Battery
- Full 1.25 Tubular Frame
- Pneumatic Wheel Kit
- 13 All-Terrain Tires
- Electronic Governor
- Tune-up Kit
|