Features and Benefits
True Power™ Technology
Generac's best-in-class power quality provides confident operation of sensitive
electronic equipment in the home and on the jobsite. Smooth and consistent output with less than 5% total
harmonic distortion.
OHVI Industrial Engine
The use of advanced, automotive technologies results in engines that minimize break-in periods,
feature service intervals of 100 hours and have a long-run, long-life design.
Full pressure lubrication provides instant lubrication to all vital engine parts at moment of start-up.
Spin-on oil filter prolongs oil and engine life. Featured on 7,000 and 8,000 watt models.
Easy Electric Start
No need to pull a rope. Automatic ignition timing sets the spark for easy starting and
optimum operating performance. Includes starting battery.
Transfer Switch
The 17.5 kW model comes with a pre-wired 16-circuit, 50-amp indoor rated manual
transfer switch, power cord and outdoor connection box. This makes it easy to use a Generac portable generator
to supply power during an outage. With up to 16 selected circuits already pre-wired to the transfer switch,
all that's required is to start the generator and plug it in. By flipping a single switch, the utility is
locked out and the load is transferred to the generator.
Low Oil Pressure Safety Shutdown
Automatic low oil pressure shutdown protects the engine and generator from lack of lubrication.
Strong, Protective Design
Rugged 1-1/4" diameter hardened steel, full wrap frame tubing with impact resistant corners
stands up to jobsite abuse and rough handling, thereby minimizing damage.
Low Tone Mufflers (with USDA approved spark arrest)
Contributes to quiet and confident operation in all outdoor locations.
EPA Emission Requirements
Generators up to 25kW must comply with EPA emissions requirements.
All Generac portable generators meet these requirements.
Additional Standard Features
- Full Pressure Lubrication
- Spin-on Oil Filter
- Low Oil Pressure Shutdown
- 50-amp High Power Outlet, Twistlock Plug, plus GFCI Protected Duplex Outlets
- Circuit Breaker Protected Outlets
- Generator Cord Set (4,000, 6,500 and 8,000 watt models)
- Lifting Eye Attachment
- Locking, fold down H-style handles
- Individual Outlets Covers
- Starting Battery (6,500 watt and larger models)
- Hour Meter with Maintenance Resets
- Large Capacity Fuel Tanks with Fuel Gauges
- Battery Charge Cables
- Anti-vibration System
- Maintenance Free Battery
- FullTubular, Protective Frame
- Never Flat Wheels
|