|
Model Number
|
5605
|
5606
|
|
Rated Watts
|
6500
|
8000
|
|
Surge Watts
|
8125 |
12000
|
|
Voltage (Vac)
|
120/240
|
120/240
|
|
Output (A)
|
54.1/27.0 |
66.6/33.3
|
|
Engine Type
|
Generac OHVI |
Generac OHVI |
|
Engine Displacement |
410cc |
410cc |
|
Engine Starting |
Electric/Recoil |
Electric/Recoil |
|
Fuel Capacity (gal.) |
9.0 |
9.0 |
|
Outlets |
4 x 120V 20A GFCI
1 x 120/240V 30A Twistlock
|
4 x 120V 20A GFCI
1 x 120/240V 30A Twistlock
|
|
Unit Weight (lbs.)
|
230 |
255
|
|
Dimensions (H" x W" x L") |
32.25 x 26 x 28.8
|
32.25 x 26 x 28.8
|
|
Spec Sheet |
0178120SBY
|
0178130SBY
|