8 kW
10 kW
14 kW
17 kW
20 kW
10 kW Air-Cooled Standby Generator
The NEW Generac 10 kW standby generator provides the quietest, cleanest and most affordable 10 kW on the market. Equipped with the Generac's OHVI Industrial engine that was designed for long-run standby power, the 10 kW model is truly in a class by itself at an affordable price. For extra convenience, this model has a digital control panel, external main circuit breaker and system status LED.
Convenient, Hands-Free Operation
No fueling. No manual start. No extension cords. Runs on natural gas or liquid propane
Clean, Smooth Power
True Power™ Technology provides safe operation of sensitive electronics
More Power
Increased output for more protection
Ultra Quiet
Features 1/3 the sound level of a portable generator
Confident Operation
Automatic weekly exercise ensures protective response
Generac OHVI Industrial Engine
The only air-cooled engine designed specifically for generators
- Long-run, long-life design: Over 3,000 hours of run time
- High-torque design: Responds instantly to large electrical loads
- Low-maintenance: 2 year, 200 hour service intervals
Protective Enclosure
Galvanized steel and tough paint finish for unmatched durability
UL Listed
For safety and certified power ratings
|
Model Number
|
5528
|
|
Rated Power (LP / NG)
|
10/9 kW
|
|
Rated Amps @ 60 Hz (LPV / NG)
|
|
240 V, 1Ø (LP / NG)
|
41.6/37.5
|
|
3 Phase Models
|
N/A
|
|
Surge Watts - 240V, 1 Ø
|
15,120
|
|
Surge Amps
|
63
|
|
Engine (Generac OHVI)
|
530cc / V-Twin
|
|
Alternator RPM
|
3600
|
|
Enclosure
|
Steel
|
|
Quiet-Test™
|
No
|
|
Sound Level (dBA @ exercise)
|
63
|
|
(dBA @ normal operation)
|
63
|
|
Dimensions (L" x W" x H")
|
48x25x29
|
|
Compatible Transfer Switches
|
RTS
|
|
Unit Weight (lbs.)
|
375
|
|
Full Spec Sheet
|
Spec Sheet
|
|