8 kW
10 kW
14 kW
17 kW
20 kW
17 kW Air-Cooled Standby Generator
The NEW Generac 17 kW standby generator provides the quietest, cleanest and most affordable
17 kW on the market. With Generac's exclusive Quiet-Test™ feature and the best-in-class
True Power™ technology, the 17 kW is a tremendous value. For extra convenience, this model
has a digital control panel, external main circuit breaker and system status LED.
Convenient, Hands-Free Operation
No fueling. No manual start. No extension cords. Runs on natural gas or liquid propane
Clean, Smooth Power
True Power™ Technology provides safe operation of sensitive electronics
More Power
Increased output for more protection
Quietest, Confident Operation
Patented Quiet-Test™ feature makes the 17kW model as quiet
as a car at idle during the weekly self-testing cycle.
Confident Operation
Automatic weekly exercise ensures protective response
Generac OHVI Industrial Engine
The only air-cooled engine designed specifically for generators
-
Long-run, long-life design: Over 3,000 hours of run time
-
High-torque design: Responds instantly to large electrical loads
-
Low-maintenance: 2 year, 200 hour service intervals
Protective Enclosure
Galvanized steel and tough paint finish for unmatched durability
(An aluminum enclosure for superior corrosion resistance is available - Model 5532)
UL Listed
For safety and certified power ratings
|
Model Number
|
5531 / 5532
|
|
Rated Power (LP / NG)
|
17/16 kW
|
|
Rated Amps @ 60 Hz (LPV / NG)
|
|
240 V, 1Ø (LP / NG)
|
70.8/66.6
|
|
3 Phase Models
|
NA
|
|
Surge Watts - 240V, 1 Ø
|
29,825
|
|
Surge Amps
|
124
|
|
Engine (Generac OHVI)
|
992cc / V-Twin
|
|
Alternator RPM
|
3600
|
|
Enclosure
|
Steel / Aluminum
|
|
Quiet-Test™
|
Yes
|
|
Sound Level (dBA @ exercise)
|
60
|
|
(dBA @ normal operation)
|
66
|
|
Dimensions (L" x W" x H")
|
48x25x29
|
|
Compatible Transfer Switches
|
RTS
|
|
Unit Weight (lbs.)
|
445 / 414
|
|
Full Spec Sheet
|
Spec Sheet
|
|