8 kW
10 kW
14 kW
17 kW
20 kW
8 kW Air-Cooled Standby Generator
The NEW Generac 8 kW standby generator provides the cleanest and most affordable power protection on the market.
Equipped with the Generac's OHVI Industrial engine that was designed for long-run standby power,
the 8 kW model is the ultimate protective measure at the most affordable price. UL listed for safety.
Convenient, Hands-Free Operation
No fueling. No manual start. No extension cords. Runs on natural gas or liquid propane
Clean, Smooth Power
True Power™ Technology provides safe operation of sensitive electronics
More Power
Increased output for more protection
Ultra Quiet
Features 1/3 the sound level of a portable generator
Confident Operation
Automatic weekly exercise ensures protective response
Generac OHVI Industrial Engine
The only air-cooled engine designed specifically for generators
-
Long-run, long-life design: Over 3,000 hours of run time
-
High-torque design: Responds instantly to large electrical loads
-
Low-maintenance: 2 year, 200 hour service intervals
Protective Enclosure
Galvanized steel and tough paint finish for unmatched durability
UL Listed
For safety and certified power ratings
|
Model Number
|
5526
|
|
Rated Power (LP / NG)
|
8/7 kW
|
|
Rated Amps @ 60 Hz (LPV / NG)
|
|
240 V, 1Ø (LP / NG)
|
33.3/29.2
|
|
3 Phase Models
|
N/A
|
|
Surge Watts - 240V, 1 Ø
|
12,690
|
|
Surge Amps
|
52
|
|
Engine (Generac OHVI)
|
410 cc / Single
|
|
Alternator RPM
|
3600
|
|
Enclosure
|
Steel
|
|
Quiet-Test™
|
No
|
|
Sound Level (dBA @ exercise)
|
62
|
|
(dBA @ normal operation)
|
62
|
|
Dimensions (L" x W" x H")
|
48x25x29
|
|
Compatible Transfer Switches
|
RTS
|
|
Unit Weight (lbs.)
|
336
|
|
Full Spec Sheet
|
Spec Sheet
|
|