8 kW 10 kW 14 kW 17 kW 20 kW

The Largest Line of Air-Cooled Automatic Standby Generators: 8-20 kW

A full line of Generac air-cooled automatic standby genertors.
8 kW 10 kW 14 kW
  • 8,000 Watts
  • True PowerTM electricity
  • Ultra Quiet
  • Generac OHVI® Industrial Engine
  • Galvanized steel / tough paint
  • UL Listed
  • 10,000 Watts
  • True PowerTM electricity
  • Ultra Quiet
  • Generac OHVI® Industrial Engine
  • Galvanized steel / tough paint
  • UL Listed
  • 14,000 Watts
  • True PowerTM electricity
  • Ultra Quiet
  • Generac OHVI® Industrial Engine
  • Galvanized steel / tough paint
  • UL Listed
17 kW 20 kW
  • 17,000 Watts
  • True PowerTM electricity
  • Quiet-TestTM – quietest on the market
  • Generac OHVI® Industrial Engine
  • Galvanized steel / tough paint (optional aluminum enclosure available)
  • UL Listed
  • 20,000 Watts for whole house applications
  • True PowerTM electricity
  • Quiet-TestTM – quietest on the market
  • Generac OHVI® Industrial Engine
  • Aluminum, all-weather enclosure / tough paint
  • UL Listed
Generator Set
Transfer Switches
Controls
Model Number 5526 5528 5530 5531 / 5532 5533
Rated Power (LP / NG) 8/7 kW 10/9 kW 14/13 kW 17/16 kW 20/18 kW
Rated Amps @ 60 Hz (LPV / NG)
240 V, 1Ø (LP / NG) 33.3/29.2 41.6/37.5 58.3/54.2 70.8/66.6 83.3/75
3 Phase Models N/A
Surge Watts - 240V, 1 Ø 12,690 15,120 24,500 29,825 35,470
Surge Amps 52 63 102 124 147
Engine (Generac OHVI) 410 cc / Single 530cc / V-Twin 992cc / V-Twin 992cc / V-Twin 999cc / V-Twin
Alternator RPM 3600 3600 3600 3600 3600
Enclosure Steel Steel Steel Steel / Aluminum Aluminum
Quiet-Test™ No No No Yes Yes
Sound Level (dBA @ exercise) 62 63 66 66 66
(dBA @ normal operation) 62 63 66 60 60
Dimensions (L" x W" x H") 48x25x29 48x25x29 48x25x29 48x25x29 48x24x28
Compatible Transfer Switches RTS RTS RTS RTS RTS
Unit Weight (lbs.) 336 375 426 445 / 414 451
Full Spec Sheet Spec Sheet Spec Sheet Spec Sheet Spec Sheet Spec Sheet