|
|
 |
|
|
|
Home Standby Air-Cooled Spec Sheets
| 8 kW | 5526 | 410cc, Air-Cooled | 663 KB | 0176720SBY |
| 10 kW | 5528 | 530cc, Air-Cooled | 663 KB | 0176720SBY |
| 14 kW | 5530 | 992cc, Air-Cooled | 663 KB | 0176720SBY |
| 17 kW (Steel) | 5531 | 992cc, Air-Cooled | 624 KB | 0176730SBY |
| 17 kW (Aluminum) | 5532 | 992cc, Air-Cooled | 624 KB | 0176730SBY |
| 20 kW | 5533 | 999cc, Air-Cooled | 594 KB | 0176740SBY |
|