Generac Power Systems - QuietPact Diesel 85 RV Generator
QuietPact Diesel 85 Product QuietPact 85 Diesel

Competitive variable speed diesel RV generators produce annoying noise levels that grow louder as engine speed increases. Not this diesel unit. It provides fuel efficient operation at a constant speed without disruptive RPM changes. 

Quieter operation through constant RPM for speed control:

  • Allows the engine to run at a constant 1950 RPM under any load
  • No noisy speed changes
  • Increased horsepower and torque
  • Noise level unaffected by number of appliances in use (air conditioner, TV, microwave, etc.)

Complete compatibility with electrical appliances from over-voltage and frequency protection

Superior power output with a radiator cooling capacity that is 40% larger than traditional units, so there is less wattage drop-off in elevated air temperatures

Durable all steel enclosure reduces sound levels.

RVIA, EPA and CARB Emissions Compliant – Exceeds Tier III and IV ratings

Spec Sheets

Download Generac's standard three year warranty.