Gererac’s LP RV generators represent the best value and reliability on the market today, packing more power into a small footprint with superior noise reduction and fuel efficiency. Typical applications include Class A and C motorhomes with single or dual air conditioning, fifth wheels, travel trailers, sport utility trailers, horse trailers and industrial vehicles.
- Generac’s OHVI® Engine is designed specifically for generator use. Lasts three to four times longer than competitive engines.
- Smoother Power Output with a state-of-the-art power maximizing regulation system. Optimizes fast response to changing load conditions and maximum motor starting capability.
- Superior Noise Reduction through advanced pistons, camshaft and gear technologies and a durable all steel enclosure.
- Single side serviceability for easy access to all maintenance items.
- RVIA, EPA and CARB emissions compliant.