Generac offers many different performance enhancing accessories to better maximize the capability of your Standby Generator. From comprehensive Scheduled Maintenance Kits that include all the necessary tools and hardware needed to perform regular maintenance to offering Remote Monitoring capability, allowing you to view the generator status from the comfort of inside your home, Generac offers a full set of solutions.


Scheduled Maintenance Kits

The Air-Cooled Scheduled Maintenance kits offer all the hardware necessary to perform a complete maintenance on our air cooled generators. Oil must be purchased separately based upon manufacturer recommendations listed below. Maintenance is recommended at every 200 hours or 2 years.
Scheduled Maintenance Kit
Includes:
  • Air Filter
  • Oil Filter
  • Spark Plugs
  • Spark Plug Wrench*
  • Oil Funnel
  • Chamois
  • Reminder Sticker

*May not be included in all kits

Scheduled Maintenance Kit spec sheet: air-cooled generators 

Scheduled Maintenance Kit spec sheet: liquid-cooled generators 

Remote Wireless Monitor

The Wireless Generator Monitoring System provides remote monitoring capability for convenient indoor observation. By adding this item a generator owner can observe generator function, set certain operation parameters and receive maintenance reminders.

Functions:

  • Permanent time/date stamped history of generator events such as starting and stopping
  • Display generator faults and warnings
  • Display successful generator start and transferRemote Wireless Monitor 
  • Allows for remote starting and stopping of the generator
  • Remote setting of exercise time and day
  • Offers the ability to monitor voltage and frequency
  • Offers the facility to adjust acceptable voltage thresh-olds.
  • Set maintenance intervals and reminders
  • Graphing capability for trending of engine RPM, Voltage and Battery

Remote Wireless Monitor spec sheet


Cold Weather Accessories 
Cold Weather Kit
The Cold Weather Kit, applicable for all standby generators includes a battery warmer with a thermostat built into the battery wrap. When temperatures fall below an acceptable level, the thermostat activates the battery warmer maintaining optimum battery temperature for the best generator start up.

Cold Weather Kit spec sheet 

Extreme Cold Weather Kit
The Extreme Cold Weather Kit, for liquid-cooled generators only, includes the appropriate block heater, step-by-step installation instructions and all necessary mounting hardware for an extra degree of extreme weather protection.

Extreme Cold Weather Kit spec sheet 


Fascia/Base Trim
 Fascia-Base Trim

Fascia base wrap snaps together to fit around the lower edge of the new air-cooled automatic standby generators to provide a sleek, contoured appearance. The fascia trim offers protection from rodents and insects by covering the lifting holes located in the base.

Fascia/Base Trim spec sheet 


POwerMaster Load Shedding Device 

The PowerMaster™ is a load shedding device that allows a home owner to operate two large electrical loads instead oPowerMaster Load Shedding Devicef being limited to only one such as a central air conditioner and an electrical hot water heater. When the priority load is running, the PowerMaster will lock out the other piece of equipment, keeping it from turning   on until the demand is satisfied for the priority load. After the demand is satisfied, the PowerMaster will allow  the secondary load to come on line and operate.


PowerMaster spec sheet 

 

BATTERY

Every standby generator requires a battery to start the system.  Generac offers the recommended 26R, wet cell battery for use with all air-cooled standby product and liquid-cooled standby product 60 kW and below, ecluding the QT4842.

26R Battery26R Battery spec sheet