Batteries | Cold Weather | EnclosureLoad Management / Switches | Maintenance Kits |Remote Monitoring 
   
 CorePower™ Cold Weather Kit            7 kW                         
Coldweather-CorePower

The CorePower cold weather kit is recommended for CorePower units installed in regions where the temperature regularly falls below 32° F.

 
 

CorePower 7 kW Cold Weather Kit Spec Sheet

 
    
 Cold Weather Kits                                 8-150 kW 
Cold Weather Kit

If the temperature regularly falls below 32° F, install a cold weather kit to maintain optimal battery temperature. Kit consists of battery warmer with thermostat built into the wrap.

 
 8 - 20 kW Cold Weather Kit Spec Sheet 
 

22 - 150 kW Cold Weather Kit Spec Sheet

 
 Extreme Cold Weather Kits                    22-150 kW 
  Extreme Cold Weather Kit

Recommended where the temperature regularly falls below 32º F for extended periods of time. Use in conjunction with the appropriate cold weather kit. For liquid cooled units only.

 
 22 - 150 kW Extreme Cold Weather Kit Models Spec Sheet