| Batteries | Cold Weather | Enclosure | Load Management / Switches | Maintenance Kits |Remote Monitoring |
| | | |
| | Scheduled Maintenance Kits 8-150 kW | |
 | A scheduled maintenance program ensures the generator system is always in top operating condition and warranty requirements are being met. Generac's scheduled maintenance kits provide all the hardware necessary to perform complete routine maintenance on a Generac automatic standby generator. Oil must be purchased separately based upon manufacturer recommendations listed below. Maintenance is recommended at every 200 hours or 2 years. Kit contents may vary by model.
Kits Include: - Air Filter
- Oil Filter
- Spark Plugs
- Oil Funnel
- Chamois
- Reminder Sticker
| |
| | Model # 6003 CorePower Scheduled Maintenance Kit Spec Sheet | |
| | Model # 5662 / 5663 / 5664 / 5665 8 - 20 kW Scheduled Maintenance Kit Spec Sheet | |
| | Model # 5655 / 5656 / 5658 / 5984 / 5985 / 5660 22 - 150 kW Scheduled Maintenance Kit Spec Sheet | |
| | | |
| | Conversion Kits 7 kW | |
 | As off-grid energy systems continue to grow in size and capacity, it is becoming more common to have a 240V instead of 120V only. This conversion kit allows the EcoGen to be converted easily from a 120V system to a 240V system and still maintain a full 6kW output. | |
| | Model 006016-0 EcoGen Conversion Kit Spec Sheet | |
|