The energy efficient answer to your renewable energy needs.

With the introduction of the EcoGen 6 kW, Generac is able to offer the only automatic standby generator engineered specifically for off-grid use. It eliminates virtually all of the issues previously associated with alternative energy backup power options, including high fuel consumption, noise, and short product life. Instead, the EcoGen 6 kW is the answer for consumers needing affordable, reliable, low-emission, off-grid standby power.

  • Built specifically for this application, it is the first automatic standby generator to be warranted for off-grid use when used in an alternative energy system. 
  • Engineered to easily integrate into the existing inverter and battery storage system. 
  • Runs on more environmentally friendly, energy-efficient alternative propane gas that is stored and available at many off-grid locations. 
  • Features Generac’s own V-Twin OHVI® industrial engine, the only engine developed specifically for generator use. The low speed makes it the quietest in the industry, with noise and vibration levels drastically less than comparable solutions. 
  • Simplified maintenance with unprecedented 500 hour maintenance intervals saves time and money. 

             

USA Engineered & Built Logo
Schedule Your Free In Home Estimate