Generac Power Systems - Guardian Series 8 kW
Guardian Series 8 kW / 8 kVA Guardian Series 8 kW / 8 kVA
Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage. The most affordable automatic standby generator on the market offers protection for half the cost of central air conditioning.

Generac's Nexus™ Controller is the most comprehensive available. The dual line, tri-lingual LCD display in English, Spanish, and French allows for easy monitoring and management of generator functions.

Simple field conversion from natural gas to LP.

 Generac’s OHVI® engine is the only engine designed specifically for generator use, and has a significantly longer period between scheduled maintenance checkups than competitive engines.

TruePower™ Technology provides clean, smooth operation of sensitive electronics and appliances.

Sturdy, galvanneal steel enclosure with RhinoCoat™ finish for superior weather protection, modeled to withstand 150 mph winds.

External “At-a-Glance” indicator lights offer an easy way to tell generator status without opening the generator enclosure.

Added Sound Reduction with enclosures that are lined with sound reducing foam panels for further noise reduction. 

Hour Meter monitors run time, providing information to determine maintenance intervals. 

Easiest installation on the market and an excellent value when purchased pre-packaged with a pre-wired transfer switch, or customize your system by purchasing the generator and transfer switch separately. Composite mounting pad is included, eliminating the need to pour a concrete base.


Spec Sheet 8 kW | 8 kW - Prepackaged                                          

 

  Good Housekeeping Seal

Generac's Guardian Series standby generators have earned the Seal after review by the Good Housekeeping Research Institute.
                 

FEATURE

8 kW

10 kW

14 kW

17 kW

  20 kW

TruePower™Technology

QuietTest™ exercise mode 

 

 

 

 Aluminum enclosure with Rhinocoat™

 

 

 

 optional

Steel enclosure with Rhinocoat 

 

OHVI® engine

External GFCI outlet

 

 

 

Hour meter

Base fascia

 optional

 optional

 optional

 optional

Composite mounting pad



Download Generac's standard 3-year warranty.