Mobile Link Title
 
 
Mobile Link Main

Know your generator will be ready when you need it

Mobile Link
 
is the new cellular remote monitoring system from Generac® that lets you check on your standby generator’s status, or receive timely notifications when something is needed, using your computer, tablet or smartphone. With Mobile Link, you’ll always know exactly what your generator
is doing – or not doing.

Feature1

How it Works

When the generator experiences a change
in status, Mobile Link
 
sends an update to StandbyStatus.com, which forwards that information via website, email or text
message—automatically.

 
 
Feature2

Affordable. Reliable. Easy.

Mobile Link’s cellular-based technology offers significant advantages over existing alternatives:
• Lowest cost of any cellular monitoring solution
• Cellular technology provides broad coverage  
   nationwide 
• Cellular network self-configuration eliminates
   complicated set-up and maintenance 
• Installs in less than 15 minutes and remarkably
   easy to use
• OEM design for reliability and accuracy


 
 
Feature3

StandbyStatus.com

StandbyStatus.com features a user-friendly dashboard that allows customers to check their generator’s status:
• View current generator status and upcoming
  maintenance needs
• Remotely set exercise schedule
• Review run and maintenance history
• Get local weather updates
• Change messaging settings

>Visit StandbyStatus.com

 
 
Feature4

Email or Text Notifications

Get over 40 different notifications including successful exercise, maintenance reminders, change in status, low battery, fault alert 
and more:
• Get specific, accurate data on the status of
   your generator
• Select which notifications you wish to receive
   and when
• Designate up to 4 different accounts to receive
   email and text notifications
• Opt to send maintenance alerts to your dealer
   so they can provide professional support.

 
 

Compatibility

Mobile Link is designed for use with a generator equipped with an LCD display. Mobile Link

is compatible with most 2008-and-newer air-cooled standby generators and 2010-and-newer
liquid-cooled standby generators from Generac.

NOTE: 
Please ensure you have cellular service capable of sending and receiving text messages in your area before purchasing.