Generac Power Systems - QuietSource 22kW
QuietSource Series 22kW / 17 kVA QuietSource Series 22kW / 17 kVA
Keep your power and the peace with the QuietSource 22 kW. Packing a lot of power into a smaller footprint with less noise, ideal applications include larger homes, gas stations, convenience stores and other small businesses.

Powerful low-speed, liquid cooled engine is engineered to run at only 1800 rpm for a substantially quieter generator, consuming less fuel and giving both the engine and alternator a longer life. Packs more power into a smaller footprint than air-cooled models.

 Generac's Nexus™ Controller is the most comprehensive available. The dual line, tri-lingual LCD display in English, Spanish, and French allows for easy monitoring and management of generator functions.

Quiet-Test™ mode for a weekly self-test that runs quieter than other brands. Patented, programmable feature validates proper operation. Runs at lower RPM for reduced noise, less fuel consumption, and fewer emissions. 

Standard aluminum, all-weather enclosure provides the ultimate protection from the elements. Aluminum’s corrosion resistance prolongs the life of your generator and is recommended for salt-air, coastal locations.

Clean burning, continuous fuel choice of LP or natural gas.

  Neutral styling, color and small footprint fits unobtrusively into landscaping.

Spec Sheet 22 kW

Good Housekeeping Seal

Generac's QuietSource Series standby generators have earned the Seal after review by the Good Housekeeping Research Institute.
Download Generac's standard 2-year warranty