Generac Power Systems - QuietSource Series 50 Hz
QuietSource Series 22kW / 17 kVA QuietSource Series 50 Hz
Those with 50 Hz utility service can also enjoy the premium features of the QuietSource® Series. Get a lot of power in a small footprint with less noise than standard liquid-cooled generators. Ideal applications include larger homes, small stores, restaurants, and other small or medium-sized businesses.

• Low speed, automotive-style liquid-cooled engine runs at only 1500 RPM during a power outage for a substantially quieter experience, greater fuel efficiency, and longer engine and alternator life.
• Generac’s Nexus™ controller—the most comprehensive available— allows for easy monitoring and management of generator functions in English, Spanish, or French with an easy-to-read dual line LCD display.
• Standard aluminum, all-weather enclosure provides the ultimate protection from the elements, prolongs the life of your generator, and is recommended for salt-air, coastal locations.
• Fueled by your choice of clean burning, continuous LP, natural gas, or field convertible.
• Neutral styling, color and small footprint fits unobtrusively into landscaping. 

22 kVA 50 Hz Spec Sheet

Download Generac's standard 1-year warranty.

50 Hz models covered under warranty include:
• QT022/QT027 kVA 
• QT027 - 27 kVA