Generac Power Systems -
RTS Transfer Switch RTS Title
With the RTS transfer switch, you can choose to cover every circuit all the time or only essential circuits depending upon the generator with which it is paired. RTS open transition transfer switches are ideal for residential, commercial and light industrial applications.

Standard RTS transfer switches feature NEMA 3R enclosures for indoor or outdoor use.

  • 100 - 800 Amp, 3Ø, non-service rated
  • 600 - 800 Amp, 1Ø, non-service rated
  • Nema 3R rated rugged steel enclosures
  • Designed to operate with the digital control on air-cooled generators and the Generac R200 or Nexus controller used on liquid-cooled QT series gaseous generators from 22- 150 kW

100 - 400 Spec Sheet | 600 - 800 Spec Sheet