Generac Power Systems -DLM Load Control Module
DLM Module Image DLM Title
Use Generac’s DLM™ Module in conjunction with the Nexus Smart Switch™ to intelligently manage additional large loads and enable the efficient use of a smaller generator system. Just like the built-in load shedding capabilities of the Nexus Smart Switch, after the load(s) are shed, they are brought back on individually to ensure generator power availability and eliminate potential system overload.
  
  • 50 Amp
  • NEMA 3R enclosure allows for installation either at the electrical panel or anywhere between the panel and the appliance, indoors or out
  • Up to four DLM™ Modules can be installed with each Nexus Smart Switch

Spec Sheet