The Nexus Smart Switch has the ability to manage two air conditioners without adding additional components or cost. Gain even more flexibility by adding up to four more individual DLM modules for additional load management. - Intelligently manage up to six large, high demand loads
- Depending on the size of the generator in the system, this switch can cover every circuit all the time for whole house coverage or provide managed whole house coverage when paired with a smaller generator.
- 100 - 400 Amp non-service rated, 1Ø, NEMA 3R enclosure
- 100 - 400 Amp service rated, 1Ø, NEMA 3R aluminum enclosure
Nexus Smart Switch Spec Sheet DLM Module Spec Sheet
1. By monitoring generator engine performance, the switch is able to identify when the generator approaches overload. At the appropriate time, the switch disconnects two air conditioners, typically the highest electrical load in the house. 2. After a 5-minute delay to allow for compressor bleed out, the switch brings the AC units back online one after the other with a 30-second delay in between. This is a standard capability in all Generac Smart Switches and does not require any additional components, unlike competitive transfer switches. 3. In addition, up to four other large 240V loads can be managed when the Smart Switch is used in conjunction with individual DLM modules. - DLM modules are 50 Amps each and are housed in a NEMA 3R enclosure, giving the installer the option to install them either at the electrical panel or anywhere in-line indoors or outdoors between the electrical panel and the appliance.
- After the four loads are shed, they are brought back individually to assure DLM Module generator capability and eliminate the potential of overload.
|