Generac Power Systems -RTS Series Transfer Switch
RTS Transfer Switch RTS Title
With the RTS transfer switch, you can choose to cover every circuit all the time or only essential circuits when paired with a generator sized to your application. RTS open transition transfer switches are ideal for residential, commercial and light industrial applications.
 Standard RTS transfer switches feature NEMA 3R enclosures for indoor or outdoor use
  • 100 - 800 Amp, 3ø, non-service entrance rated 
  • 600 - 800 Amp, 1ø, non-service entrance rated
  • Nema 3R rated rugged steel enclosures  
  • Designed to operate with the digital control on air-cooled generators and the Generac R200 or Nexus controller used on liquid-cooled QT series gaseous generators from 22- 150 kW 

100 - 400 Spec Sheet | 600 - 800 Spec Sheet